Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way metal ball valve

GEMÜ B20

Manual ball valve made of stainless steel with female thread connection and red hand lever – ideal for the chemical, water treatment, and food industries.

Basic ball valve with threaded connection and low weight

Product information

The GEMÜ B20 2-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved lockable hand lever. The seat seal is made of PTFE.

Key features

  • Lockable hand lever
  • Length standardised to DIN 3202 M3
  • High flow rate
  • Low weight
  • Compact design
Manual ball valve made of stainless steel with female thread connection and red hand lever – ideal for the chemical, water treatment, and food industries.

Technical details

Parameters
Value
Media temperature
-40 to 180 °C
Ambient temperature
-40 to 60 °C
Operating pressure
0 up to 63 bar
Nominal sizes
DN 8 to 65
Body configurations
2/2-way bodies
Connection types
Thread
Connection standards
DIN
NPT
Body materials
1.4408, investment casting material
Seal materials
PTFE
Conformities
DVGW Gas
EAC
Explosion protection
FDA
FMEDA
Regulation (EC) No. 1935/2004
Regulation (EU) No. 10/2011

Downloads

7 Results
  • Datasheet GEMÜ B20

    pdf (3 MB) -
    EN

  • Operating instructions GEMÜ B20

    pdf (6 MB) -
    DE/EN

  • Operating instructions GEMÜ B20

    pdf (6 MB) -
    EN

  • Type examination certificate DVGW-G - GEMÜ B20

    pdf (228 KB) -
    DE/EN

  • Product brochure Manual ball valve for industrial solutions B20

    pdf (246 KB) -
    EN

  • Datasheet GEMÜ B20

    pdf (3 MB) -
    EN

  • Product certificate ATEX - GEMÜ ball valve collection

    pdf (221 KB) -
    DE/EN/FR

Suitable services