Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic plastic butterfly valve

GEMÜ 410

Shut-off damper with pneumatic actuator made of metal and plastic, with union nuts – ideal for industrial applications in water treatment, chemical and process automation.

Soft-seated, centrally mounted butterfly valve in small nominal sizes

Product information

The butterfly valve GEMÜ 410 is pneumatically operated. The “Normally closed” and “Normally open” control functions are available. The valve body is available in a plastic version.

Key features

  • Low weight
  • Corrosion resistant plastic body
  • Simple installation with union nut
  • Universal fitting
Shut-off damper with pneumatic actuator made of metal and plastic, with union nuts – ideal for industrial applications in water treatment, chemical and process automation.

Technical details

Parameters
Value
Media temperature
0 to 60 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 15 to 50
Connection types
Union end
Connection standards
BS
DIN
Housing materials
PVC-U, grey
Liner materials
EPDM
FKM
Disc materials
PP-H
Conformities
EAC

Downloads

2 Results
  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • Datasheet GEMÜ 410

    pdf (589 KB) -
    EN

Suitable services