Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual plastic butterfly valve

GEMÜ 417

Manual shut-off valve made of plastic with ergonomic hand wheel and safety lock – ideal for water treatment, chemical and process engineering.

Soft-seated, centrally mounted butterfly valve in small nominal sizes

Product information

The GEMÜ 417 butterfly valve has an ergonomically designed corrosion resistant plastic hand lever. It can be protected against accidental operation by the integrated locking device.

Key features

  • Low weight
  • Corrosion resistant plastic body
  • Simple installation with union nut
  • Ergonomic handle with anti-twist system and locking device
Manual shut-off valve made of plastic with ergonomic hand wheel and safety lock – ideal for water treatment, chemical and process engineering.

Technical details

Parameters
Value
Media temperature
0 to 60 °C
Ambient temperature
10 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 15 to 50
Connection types
Union end
Connection standards
BS
DIN
Housing materials
PVC-U, grey
Liner materials
EPDM
FKM
Disc materials
PP-H
Conformities
EAC

Downloads

3 Results
  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • Betriebsanleitung / Operating instructions GEMÜ 417

    pdf (708 KB) -
    DE/EN

  • Datenblatt-417-gb-gemue

    pdf (444 KB) -
    EN

Suitable services