Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Butterfly valve with free shaft end made of metal

GEMÜ K415

Stainless steel butterfly valve with female thread connection and standard shaft mount – ideal for water treatment, chemical and process engineering.

Soft-sealing, centrally mounted stainless steel flap in small nominal sizes

Product information

The GEMÜ K415 soft-seated, centric butterfly valve made of stainless steel has a free shaft end with standardised actuator flange to ISO5211. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can still be further finished. The butterfly valve with FDA is available as an option. Thanks to its modular construction, it is also available with a manual, pneumatic or motorized actuator.

Key features

  • Available in small nominal sizes
  • Suitable for vacuum applications and low temperatures
  • High-quality butterfly valve made from stainless steel or brass
  • Compact and robust body
Stainless steel butterfly valve with female thread connection and standard shaft mount – ideal for water treatment, chemical and process engineering.

Technical details

Parameters
Value
Media temperature
-20 to 160 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 15 to 50
Connection types
Clamp
Spigot
thread
Connection standards
ASME
DIN
EN
ISO
SMS
Housing materials
1.4408 (CF8M), investment casting material
Liner materials
EPDM
FKM
Silicone
Disc materials
1.4408, investment casting material
Conformities
ATEX
EAC
FDA

Downloads

6 Results
  • Datenblatt GEMÜ K415

    pdf, 3.35 MB, DE

  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE/EN

  • Fiche technique GEMÜ K415

    pdf, 2.90 MB, FR

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf, 121 KB, DE/EN

  • Datasheet GEMÜ K415

    pdf, 2.90 MB, EN

  • Технические характеристики GEMÜ K415

    pdf, 2.90 MB, RU

Suitable services