Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic metal butterfly valve

GEMÜ R471 Tugela

Pneumatically controlled high-performance stainless steel butterfly valve with PTFE lining and flange connection – ideal for the chemical, pharmaceutical, and food industries.

PTFE-sealing, double-eccentric high-performance butterfly valve

Product information

The GEMÜ R471 Tugela double eccentric metal butterfly valve is operated by a pneumatic actuator. The butterfly valve is available in nominal sizes DN 50 Up to 600 and in standardized installation lengths API 609 category A (DIN 3202 K1).

Key features

  • High-performance butterfly valve with double-eccentric construction in order to separate the disc directly from the seat (gasket), thereby reducing friction and extending the service life
  • Continuous shaft with temperature resistant graphite bearing and PTFE gland packing for readjustment in operation for minimized leakage, even at low pressures
  • Antistatic fixture for ATEX area
  • Various actuator types can be selected
  • Bubble tight sealing acc. to EN 12266-1/P12, leakage rate A
Pneumatically controlled high-performance stainless steel butterfly valve with PTFE lining and flange connection – ideal for the chemical, pharmaceutical, and food industries.

Technical details

Parameters
Value
Media temperature
-40 to 230 °C
Ambient temperature
-40 to 70 °C
Operating pressure
0 to 40 bar
Nominal sizes
DN 50 to 600
Housing configurations
Wafer
Connection standards
ASME
ISO
Body materials
1.0619 (WCB), cast steel material with CDP coating
1.4408 (CF8M), investment casting material
Liner materials
PTFE
Disc materials
1.4408
Conformities
ATEX
EAC
FDA
TA Luft (German Clean Air Act)

Downloads

26 Results
  • Product-certificate-TA-Luft-gemue-R47x-gb-2025-12-08

    pdf (104 KB) -
    EN

  • 取扱説明書 GEMÜ R471

    pdf (6 MB) -
    JA

  • Folha de dados técnicos GEMÜ R471

    pdf (4 MB) -
    PT

  • Ficha técnica GEMÜ R471

    pdf (4 MB) -
    ES

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Notice d'utilisation GEMÜ R471

    pdf (5 MB) -
    FR

  • Datasheet GEMÜ R471

    pdf (4 MB) -
    PL

  • Instrukcja obsługi GEMÜ R471

    pdf (5 MB) -
    PL

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • Instrucciones de uso GEMÜ R471

    pdf (6 MB) -
    ES

  • Instruções de operação GEMÜ R471

    pdf (5 MB) -
    PT

  • Application brochure Fertilizer production

    pdf (1 MB) -
    EN

Suitable services