Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

2/2-way diaphragm globe valve with PD technology

GEMÜ 567 BioStar control

Stainless steel diaphragm seat valves with pneumatic, electric motor, and manual actuation for sterile processes in the food and pharmaceutical industries.

2/2-way diaphragm globe valve with PD technology Aseptic diaphragm globe valve for complex control applications

Product information

The GGEMÜ 567 BioStar control 2/2-way diaphragm globe valve is an aseptic control valve designed for demanding applications. Flow rates range from 80 l/h to 63,000 l/h, depending on the version. The sealing concept of the valve is based on the GEMÜ PD design. All actuator parts (except the seals) are made from stainless steel. Manual, pneumatic and electric motorised drives are available.The electric motorized actuators can be selected from two variants, GEMÜ eSyDrive and GEMÜ servoDrive, depending on the application. GEMÜ 567 eSyDrive can be used as a positioner or process controller. GEMÜ 567 servoDrive is suitable for real-time control processes.

Key features

  • Hermetic separation of the actuator from the medium using GEMÜ PD technology for applications in the pharmaceutical and food industries
  • Available with manual, electric and pneumatic actuators
  • Flow rates from approx. 2 l/h to 63,000 l/h, precisely controllable depending on the model and process
  • Significantly reduced sticking behaviour (no adhesion to the valve seat) of the diaphragm
  • FDA-compliant as standard and suitable for contact with foodstuffs in accordance with Regulation (EC) No 1935/2004
  • Optionally available in oxygen and ATEX versions
  • Can be integrated into the GEMÜ P500M multi-port valve block
Stainless steel diaphragm seat valves with pneumatic, electric motor, and manual actuation for sterile processes in the food and pharmaceutical industries.

Technical details

Parameters
Value
Media temperature
-10 to 160 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 8 to 65
Body materials
1.4435 (316L), block material
Conformities
3A
BSE/TSE
EAC
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
USP

Downloads

68 Results
  • Betriebsanleitung-567eSyDrive-de-gemue

    pdf (7 MB) -
    DE

  • Datenblatt GEMÜ 567 M

    pdf (4 MB) -
    DE

  • Product certificate 3A - GEMÜ 567, F40, F60

    pdf (310 KB) -
    EN

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Betriebsanleitung-567eSyDrive-gb-gemue

    pdf (7 MB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ 567 servoDrive

    pdf (6 MB) -
    DE/EN

  • Betriebsanleitung GEMÜ 649, 549, 539, 343 eSy-Web

    pdf (3 MB) -
    DE

  • Datasheet GEMÜ 567 servoDrive

    pdf (4 MB) -
    EN

  • Product certificate Latexfrei - GEMÜ 567

    pdf (21 KB) -
    DE/EN

  • Product certificate O3 - GEMÜ 567

    pdf (2 MB) -
    DE/EN

  • Notice d'utilisation GEMÜ 567 M

    pdf (5 MB) -
    FR

  • 02_Data_2021_01
    ValveSizer
    Version: 01.2021
    Interface: -
    Date: 2020-12-31T23:00:00Z

    zip (1 MB)

Suitable services