Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm globe valve,Pneumatic 2/2-way diaphragm globe valve

GEMÜ C50 iComLine

Pneumatically operated diaphragm seat valve made of plastic for high-purity and corrosive media in the semiconductor and chemical industries.

High-purity, compact PFA/PTFE valve for handling critical media,High-purity, compact PFA/PTFE valve for handling critical media

Product information

The high-purity 2/2-way plastic GEMÜ C50 iComLine diaphragm globe valve has a pneumatic actuator. All media wetted parts are made of PFA or PTFE. The external actuator parts are made of PVDF. An integral optical position indicator is standard. In addition to 2/2-way valve bodies, customized multi-port valve block solutions can be produced.","The high-purity 2/2-way plastic GEMÜ C50 iComLine diaphragm globe valve has a pneumatic actuator. All media wetted parts are made of PFA or PTFE. The external actuator parts are made of PVDF. An integral optical position indicator is standard. In addition to 2/2-way valve bodies, customized multi-port valve block solutions can be produced.

Key features

  • Low space requirement due to compact design
  • Integration in space-saving multi-port valve block solutions
  • Clean room production, fulfils SEMI F57
  • Ideally suited for corrosive media
  • Choice of design with PTFE-coated screws and compression springs
Pneumatically operated diaphragm seat valve made of plastic for high-purity and corrosive media in the semiconductor and chemical industries.

Technical features

Parameters
Value
Media temperature
-10 to 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 4 to 25
Body configurations
2/2-way body
Multi-port body
Connection types
Flare
Nexus Connect®
PrimeLock®
Super 300 Type Pillar®
Body materials
PFA
PTFE
Seal materials
PTFE

Downloads

8 Results
  • Data sheet GEMÜ C50, C51, C57

    pdf, 1.76 MB, EN

  • Fiche technique GEMÜ C50, C51, C57 HPW

    pdf, 1.76 MB, FR

  • Руководство по эксплуатации GEMÜ C50

    pdf, 1.17 MB, RU

  • Betriebsanleitung / Operating instructions GEMÜ C50

    pdf, 1.03 MB, DE, EN

  • Datenblatt GEMÜ C50, C51, C57

    pdf, 1.76 MB, DE

  • 技术单页 GEMÜ C50, C51, C57 HPW

    pdf, 1.90 MB, ZH

  • データシート GEMÜ C50, C51, C57 HPW

    pdf, 1.56 MB, JA

  • Betriebsanleitung / Operating instructions GEMÜ C50 druckdaten 120422

    pdf, 5.26 MB, DE, EN

Suitable services