Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve made of plastic

GEMÜ 617

Manual 2/2-way diaphragm valve made of plastic

Compact valve for low flow rates

Product information

The GEMÜ 617 2/2-way diaphragm valve has a low maintenance plastic bonnet and is manually operated. An integral optical position indicator is standard.

Key features

  • Corrosion-resistant, metal-free plastic actuator
  • Integral optical position indicator
  • Choice of various body materials and connection types
Manual 2/2-way diaphragm valve made of plastic

Technical details

Parameters
Value
Media temperature
-10 to 80 °C
Ambient temperature
-10 to 50 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 12 to 20
Body configurations
Straight through body
Connection standards
BS
DIN
ISO
Connection types
Flare
Solvent cement socket
Spigot
thread
Union end
Body materials
PP, reinforced
PP-H, natural
PVC-U, grey
PVDF
Diaphragm materials
EPDM
FKM
NBR
PTFE/EPDM
Conformities
ACS
EAC
FDA
System 1+

Downloads

10 Results
  • Data sheet GEMÜ 617

    pdf (3 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • техпа́спорт GEMÜ 617

    pdf (715 KB) -
    RU

  • Datenblatt GEMÜ 617

    pdf (718 KB) -
    DE

  • Especificações GEMÜ 617

    pdf (520 KB) -
    PT

  • Produktzertifikat OFI water - GEMÜ plastic diaphragm valve collection

    pdf (886 KB) -
    DE

  • Konformitätserklärung OFI water - GEMÜ diaphragm valve collection

    pdf (886 KB) -
    DE

  • Product certificate NSF - GEMÜ product collection

    pdf (31 KB) -
    EN

  • Product certificate NSF - GEMÜ product collection

    pdf (122 KB) -
    EN

  • Fiche technique GEMÜ 617

    pdf (3 MB) -
    FR

Suitable services