Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve with metal body​

GEMÜ 620

Pneumatically operated diaphragm valve with flange connection and plastic drive housing – ideal for the chemical industry, water treatment, and process engineering.

Valve with metal piece for drive for high temperature resistance

Product information

The GEMÜ 620 2/2-way diaphragm valve has a low maintenance diaphragm actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

Key features

  • Actuator housing available in plastic or metal
  • Various lining materials are available, such as PFA, PP or hard rubber
  • Customised painting and coating options on request
  • Extensive range of spare parts
  • Standard optical position indicator
  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
Pneumatically operated diaphragm valve with flange connection and plastic drive housing – ideal for the chemical industry, water treatment, and process engineering.

Technical details

Parameters
Value
Media temperature
0 to 100 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 15 to 150
Body configurations
2/2-way bodies
Connection types
Flange
Thread
Connection standards
ANSI
BS
EN
ISO
Body materials
EN-GJL-250, cast iron material
EN-GJS-400-18-LT (GGG 40.3)
EN-GJS-400-18-LT (GGG 40.3), PFA lined
EN-GJS-400-18-LT (GGG 40.3), PP lined
EN-GJS-400-18-LT, hard rubber lined
EN-GJS-400-18-LT, SG iron material with butyl lining
EN-GJS-400-18-LT, SG iron material with soft rubber lining
EN-GJS-500-7, ductile iron material, PFA lined
EN-GJS-500-7, ductile iron material, PP lined
Diaphragm materials
CR
EPDM
FKM
NBR
PTFE/EPDM
PTFE/FKM
PTFE/PVDF/EPDM
Conformities
CRN
EAC
FDA
TA Luft (German Clean Air Act)

Downloads

10 Results
  • Datasheet GEMÜ 620

    pdf (4 MB) -
    EN

  • Application brochure Durable Valve Solutions for Mining Industry and Hydrometallurgy

    pdf (2 MB) -
    EN

  • Operating instructions GEMÜ 620

    pdf (10 MB) -
    EN

  • bs_a_IND_13_mining_industry_en

    pdf (2 MB) -
    EN

  • Montageanleitung / Assembly instructions GEMÜ 620 stf1 SAF SAK mg25-50

    pdf (660 KB) -
    DE/EN

  • Montageanleitung / Assembly instructions GEMÜ 620 stf2 SAF SAK mg25-50

    pdf (621 KB) -
    DE/EN

  • Application brochure Phosphate extraction for fertilizer production

    pdf (1 MB) -
    EN

  • Product-certificate-TA-Luft-gemue-diaphragm-valves-with-lining-gb-2025-12-09

    pdf (77 KB) -
    EN

  • Montageanleitung / Assembly instructions GEMÜ 620 SAK 620 stf1 stf2 stf3 SAK

    pdf (1 MB) -
    DE/EN

  • Product certificate TA-Luft - GEMÜ diaphragm valve collection

    pdf (29 KB) -
    EN

Suitable services