Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive 2/2-way diaphragm valve with metal body

GEMÜ 638

Electrically operated diaphragm valve with flange connection and handwheel – ideal for the chemical industry, water treatment, and process automation.

High-flow deep-seated diaphragm valve with AUMA actuator

Product information

The GEMÜ 638 2/2-way diaphragm valve has AUMA motor and control units and is motorized. The valve body is a full bore design.

Key features

  • High mechanical stability
  • High flow rate due to straight through flow
  • Optional flow direction
  • Valve can be cleaned without disassembly of actuator
  • Proven motorized actuators and control units in modular design
Electrically operated diaphragm valve with flange connection and handwheel – ideal for the chemical industry, water treatment, and process automation.

Technical details

Parameters
Value
Media temperature
0 up to 100 °C
Ambient temperature
0 to 50 °C
Operating pressure
0 up to 7 bar
Nominal sizes
DN 25 up to 150
Connection types
Flange
Body materials
EN-GJL-250, cast iron material
EN-GJL-250, cast iron material with hard rubber lining
EN-GJL-250, cast iron material with soft rubber lining
Conformities
EAC

Downloads

2 Results
  • Betriebsanleitung / Operating instructions GEMÜ 638

    pdf (1 MB) -
    DE/EN

  • Data sheet GEMÜ 638

    pdf (1 MB) -
    EN

Suitable services