Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive 2/2-way diaphragm valve

GEMÜ 639 eSyStep

Electrically operated diaphragm valve made of stainless steel with sterile pipe connection – ideal for pharmaceutical, food, and biotechnology applications.

Valve with universal actuator for open/close or control applications

Product information

The GEMÜ 639 eSyStep 2/2-way diaphragm valve is electrically operated. The eSyStep actuator is available as an On/Off actuator or with an integrated positioner. An optical and electrical position indicator is integrated as standard. The self-locking actuator holds its position in a stable manner when idle and in the event of a power supply failure.

Key features

  • CIP/SIP capable
  • Open/close function or with integrated positioner
  • Parameterizable and controllable via IO-Link
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)
Electrically operated diaphragm valve made of stainless steel with sterile pipe connection – ideal for pharmaceutical, food, and biotechnology applications.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Ambient temperature
0 Up to 60 °C
Operating pressure
0 Up to 10 bar
Nominal sizes
DN 4 to 40
Body configurations
i-body
Multi-port body
Straight through body
T body
Tank valve body
Welding configuration
Connection types
Clamp
Flange
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
SMS
Body materials
(316L), forging material
1.4408, investment casting material
1.4408, investment casting material, PFA lined
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
CW614N, brass
CW617N, brass
EN-GJS-400-18-LT (GGG 40.3)
EN-GJS-400-18-LT, SG iron material with hard rubber lining
EN-GJS-400-18-LT, SG iron material, PFA lined
EN-GJS-400-18-LT, SG iron material, PP lined
Body lining
Hard rubber
PFA
PP
Diaphragm materials
CR
EPDM
FKM
NBR
PTFE/EPDM
Supply voltage
24 V DC
Actuating speed
max. 3 mm/s
Protection class
IP 65
Conformities
Belgaqua
BSE/TSE
EAC
EHEDG
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP

Downloads

24 Results
  • GEMUE-1906802-20250221-IODD_V1_1
    Version: 1.1
    Interface: IO-LINK
    Date: 2025-02-20T23:00:00Z

    zip (57 KB)

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Technical information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 695, 687, 660, 650, 653, 654, 649

    pdf (169 KB) -
    EN

  • Operating instructions GEMÜ 639 S0

    pdf (6 MB) -
    EN

  • GEMÜ_eSyStep_OC_IODD_V1_0_0_1
    Version: 1.0.0.1
    Interface: IO-LINK
    Date: 2019-12-04T23:00:00Z

    zip (57 KB)

  • Produktbroschüre Winkelgeber

    pdf (195 KB) -
    DE

  • Betriebsanleitung GEMÜ 639 AE

    pdf (6 MB) -
    DE

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection - TÜV

    pdf (103 KB) -
    DE

  • Product certificate EHEDG - GEMÜ diaphragm valve collection

    pdf (298 KB) -
    EN

  • Product brochure Angle gauge

    pdf (195 KB) -
    EN

  • Operating instructions GEMÜ 639 AE

    pdf (6 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

Suitable services