Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive 2/2-way diaphragm valve with metal body

GEMÜ 649 eSyDrive

Electrically operated diaphragm valve made of stainless steel with welded ends and integrated control – ideal for the pharmaceutical, biotechnology, and food industries.

Valve with premium actuator for high performance and long service life

Product information

The GEMÜ 649 eSyDrive diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.

Key features

  • Open/Close function, positioner and process controller
  • Force and speed are variably adjustable
  • Extensive diagnostic functions
  • Operable via web interface eSy-Web or Modbus TCP
  • Hollow shaft drive based on brushless and sensorless technology
  • Various functions of add-on components and accessories are already integrated (e.g. position indicators, stroke limiters, etc.)
  • Hermetic separation between medium and actuator
Electrically operated diaphragm valve made of stainless steel with welded ends and integrated control – ideal for the pharmaceutical, biotechnology, and food industries.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
max. 150 °C
Ambient temperature
-10 Up to 60 °C
Operating pressure
0 Up to 10 bar
Nominal sizes
DN 4 to 65
Body configurations
i-body
Multi-port body
Straight through body
T body
Tank valve body
Welding configuration
Connection types
Clamp
Flange
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
SMS
Body materials
(316L), forging material
1.4408, investment casting material
1.4408, investment casting material, PFA lined
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
CW614N, brass
CW617N, brass
EN-GJS-400-18-LT (GGG 40.3)
EN-GJS-400-18-LT, SG iron material with hard rubber lining
EN-GJS-400-18-LT, SG iron material, PFA lined
EN-GJS-400-18-LT, SG iron material, PP lined
Body lining
Hard rubber
PFA
PP
Diaphragm materials
CR
EPDM
FKM
NBR
PTFE/EPDM
Supply voltage
24 V DC
Actuating speed
max. 6 mm/s
Protection class
IP 65
Conformities
Belgaqua
BSE/TSE
EAC
EHEDG
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP

Downloads

30 Results
  • Datasheet GEMÜ 649

    pdf (6 MB) -
    EN

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Technical information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 695, 687, 660, 650, 653, 654, 649

    pdf (169 KB) -
    EN

  • Produktbroschüre Winkelgeber

    pdf (195 KB) -
    DE

  • Betriebsanleitung GEMÜ 649, 549, 539, 343 eSy-Web

    pdf (3 MB) -
    DE

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection - TÜV

    pdf (103 KB) -
    DE

  • Product certificate EHEDG - GEMÜ diaphragm valve collection

    pdf (298 KB) -
    EN

  • Operating instructions GEMÜ 649

    pdf (7 MB) -
    EN

  • Product brochure Angle gauge

    pdf (195 KB) -
    EN

  • Operating instructions GEMÜ 549, 539, 649, 343 eSy-Web

    pdf (3 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Product certificate 3A - GEMÜ diaphragm valve collection

    pdf (209 KB) -
    EN

Suitable services