Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve made of metal

GEMÜ 660

Pneumatically operated stainless steel diaphragm valve with welded ends – ideal for the pharmaceutical, biotechnology, and food industries.

Valve for dosing and filling applications with stainless steel piston actuator

Product information

The GEMÜ 660 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve was designed for dosing and filling a wide range of products. All actuator parts are made from stainless steel (except seals). Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An opening stroke and closing stroke limiter and an optical position indicator are integrated as standard.

Key features

  • Easily adjustable, integrated opening stroke and closing stroke limiter
  • Precise stroke scale (10 scale points per turn) on the actuator top
  • High level of reproducibility of the flow rates thanks to distance sleeves integrated in the shut-off diaphragms
  • Fast cycle duties due to minimized filling volume
Pneumatically operated stainless steel diaphragm valve with welded ends – ideal for the pharmaceutical, biotechnology, and food industries.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
Max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 5 bar
Nominal sizes
DN 4 to 25
Body configurations
i-body
Multi-port body
Straight through body
T body
Tank valve body
Welding configuration
Connection types
Clamp
Flange
Spigot
Thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
SMS
Body materials
(316L), forging material
1.4408, investment casting material
1.4408, investment casting material, PFA lined
1.4435 (316L), block material
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
3.7035, titanium, block material
Diaphragm materials
EPDM
PTFE/EPDM
Conformities
3A
BSE/TSE
CRN
EAC
EHEDG
FDA
FMEDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP

Downloads

22 Results
  • Fiche technique GEMÜ 660

    pdf (4 MB) -
    FR

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Technical information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 695, 687, 660, 650, 653, 654, 649

    pdf (169 KB) -
    EN

  • Produktbroschüre Winkelgeber

    pdf (195 KB) -
    DE

  • Betriebsanleitung GEMÜ 660

    pdf (11 MB) -
    DE

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection - TÜV

    pdf (103 KB) -
    DE

  • Product brochure Angle gauge

    pdf (195 KB) -
    EN

  • Product certificate 3A - GEMÜ diaphragm valve collection

    pdf (209 KB) -
    EN

  • Notice d'utilisation GEMÜ 660

    pdf (11 MB) -
    FR

  • Certificat du produit machinery - GEMÜ product collection

    pdf (341 KB) -
    FR

  • Produktzertifikat machinery - GEMÜ product collection

    pdf (315 KB) -
    DE

  • Declaration of Conformity - GEMÜ product collection

    pdf (104 KB) -
    EN

Suitable services