Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve made of metal

GEMÜ 673

Manual stainless steel diaphragm valve with welded ends and plastic handwheel – ideal for the pharmaceutical, biotechnology, and food industries.

Compact valve with handwheel made of temperature-resistant plastic in MG 25 -50

Product information

The GEMÜ 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.

Key features

  • Long service life of the diaphragm due to patented closing stroke limitation
  • Autoclave capability
  • CIP/SIP capable
  • Continuous minimum flow regulation thanks to closing stroke limiter
  • Compact design (ideal when space is at a premium)
Manual stainless steel diaphragm valve with welded ends and plastic handwheel – ideal for the pharmaceutical, biotechnology, and food industries.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
Max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 15 to 65
Body configurations
i-body
Multi-port body
Straight through body
T body
Tank valve body
Connection types
Clamp
Flange
Spigot
Thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
SMS
Body materials
(316L), forging material
1.4408, investment casting material
1.4435 (316L), block material
1.4435 (BN2), forged material
1.4435, investment casting material
1.4435/316L, forged body material
1.4539 (904L), forged material
1.4539/904L, forged and block material
3.7035, titanium, block material
Diaphragm materials
EPDM
FKM
PTFE/EPDM
Conformities
3A
CRN
EAC
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP

Downloads

17 Results
  • Datenblatt GEMÜ 601, 602, 612, 673

    pdf (6 MB) -
    DE

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection - TÜV

    pdf (103 KB) -
    DE

  • Product certificate 3A - GEMÜ diaphragm valve collection

    pdf (209 KB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ 673

    pdf (4 MB) -
    DE/EN

  • Produktzertifikat Minus 30°C - GEMÜ 650, 653, 673

    pdf (73 KB) -
    DE

  • Declaration of Conformity - GEMÜ product collection

    pdf (104 KB) -
    EN

  • Product-certificate-TA-Luft-gemue-diaphragm-valves-with-lining-gb-2025-12-09

    pdf (77 KB) -
    EN

  • Product certificate O2 - GEMÜ diaphragm valve collection

    pdf (54 KB) -
    DE/EN

  • Konformitätserklärung oil grease free - GEMÜ product collection

    pdf (104 KB) -
    DE

  • Product certificate passivated - Electropolished GEMÜ valve body collection

    pdf (37 KB) -
    EN

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection

    pdf (29 KB) -
    DE

Suitable services