Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve made of metal

GEMÜ 673P9

Manual stainless steel diaphragm valve with welded ends and plastic handwheel – ideal for the pharmaceutical, biotechnology, and food industries.

Compact valve with specially sealed actuator variant

Product information

The GEMÜ 673P9 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. The actuator of the valve is specially sealed, making it ideal for demanding cleaning processes. A closing stroke limiter to increase the service life of the diaphragm and an optical position indicator are integrated as standard (diaphragm size 10-50).

Key features

  • Specially sealed actuator version
  • CIP, COP and SIP capable
  • Autoclave capability
  • Continuous minimum flow regulation thanks to closing stroke limiter
  • Compact design (ideal when space is at a premium)
Manual stainless steel diaphragm valve with welded ends and plastic handwheel – ideal for the pharmaceutical, biotechnology, and food industries.

Technical details

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
Max. 150 °C
Ambient temperature
0 Up to 60 °C
Operating pressure
0 Up to 10 bar
Nominal sizes
DN 4 to 65
Body configurations
i-body
Multi-port body
Straight through body
T body
Tank valve body
Welding configuration
Connection types
Clamp
Flange
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
SMS
Body materials
(316L), forging material
1.4408, investment casting material
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
EN-GJS-400-18-LT (GGG 40.3)
Body lining
PFA
PP
Diaphragm materials
EPDM
FKM
PTFE/EPDM
Conformities
CRN
EAC
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP
custom_technical_data_

Downloads

15 Results
  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection - TÜV

    pdf (103 KB) -
    DE

  • Declaration of Conformity - GEMÜ product collection

    pdf (104 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Product-certificate-TA-Luft-gemue-diaphragm-valves-with-lining-gb-2025-12-09

    pdf (77 KB) -
    EN

  • Konformitätserklärung oil grease free - GEMÜ product collection

    pdf (104 KB) -
    DE

  • Product certificate passivated - Electropolished GEMÜ valve body collection

    pdf (37 KB) -
    EN

  • Produktzertifikat TA-Luft - GEMÜ diaphragm valve collection

    pdf (29 KB) -
    DE

  • Datenblatt GEMÜ 673P9

    pdf (998 KB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

  • Product certificate TA-Luft - GEMÜ diaphragm valve collection

    pdf (29 KB) -
    EN

  • Fiche technique GEMÜ 673P9

    pdf (905 KB) -
    FR

Suitable services