Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm valve with metal body

GEMÜ 687

Pneumatically operated stainless steel diaphragm valve with weld ends and plastic actuator housing – ideal for the pharmaceutical, biotechnology, and food industries.

Valve with low-maintenance plastic diaphragm actuator

Product information

The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance diaphragm actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

Key features

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • Wide range of adaptation options for add-on components and accessories
Pneumatically operated stainless steel diaphragm valve with weld ends and plastic actuator housing – ideal for the pharmaceutical, biotechnology, and food industries.

Technical details

Parameters
Value
Media temperature
-30 to 130 °C
Sterilization temperature
max. 150 °C
Ambient temperature
-10 Up to 60 °C
Operating pressure
0 Up to 10 bar
Nominal sizes
DN 10 to 100
Body configurations
2/2-way bodies
Multi-port bodies
T body
Tank valve body
Weight- and Kv-optimized 2/2-way bodies
Connection types
Clamp
Flange
Spigot
Thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
NPT
SMS
Body materials
1.4408, investment casting material
1.4408, investment casting material, PFA lined
1.4435 (316L), block material
1.4435 (BN2), forged material
1.4435 (F316L), forging material
1.4435, investment casting material
1.4539 (904L), forged material
3.7035, titanium, block material
EN-GJS-400-18-LT (GGG 40.3), PFA lined
EN-GJS-400-18-LT (GGG 40.3), PP lined
EN-GJS-400-18-LT, hard rubber lined
Diaphragm materials
EPDM
FKM
PTFE
PTFE/EPDM
PTFE/PVDF/EPDM
Conformities
3A
ATEX
Belgaqua
BSE/TSE
CRN
EAC
FDA
FMEDA
Regulation (EC) No. 1935/2004
Regulation (EU) No. 10/2011
TA Luft (German Clean Air Act)
USP

Downloads

20 Results
  • Montageanleitung / Assembly instructions GEMÜ 687 MG80 umbau zwischenstueck

    pdf (159 KB) -
    DE/EN

  • Montageanleitung / Assembly instructions GEMÜ 687 sak stf1 mg80 100

    pdf (2 MB) -
    DE/EN

  • Technical information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 695, 687, 660, 650, 653, 654, 649

    pdf (169 KB) -
    EN

  • Operating instructions GEMÜ 650, 687

    pdf (5 MB) -
    EN

  • Montageanleitung / Assembly instructions GEMÜ 687 saf sak stf1 mg25 40 50

    pdf (790 KB) -
    DE/EN

  • Product certificate EHEDG - GEMÜ diaphragm valve collection

    pdf (298 KB) -
    EN

  • Montageanleitung / Assembly instructions GEMÜ 687 687 Austauschset

    pdf (3 MB) -
    DE/EN

  • Product brochure Angle gauge

    pdf (195 KB) -
    EN

  • Assembly instructions GEMÜ 687 687 Austauschset

    pdf (2 MB) -
    EN

  • Product certificate 3A - GEMÜ diaphragm valve collection

    pdf (209 KB) -
    EN

  • Datasheet GEMÜ 650, 687 Special function J

    pdf (4 MB) -
    EN

  • Data sheet GEMÜ 687

    pdf (6 MB) -
    EN

Suitable services