Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Plastic pressurising valve

GEMÜ N186

Compact plastic pressure control valve with red regulator for precise pressure control in industrial applications.

Reliable pressure control valve available in DN 10 to DN 50

Product information

The GEMÜ back pressure valve ensures constant back pressure in process engineering systems. If the inlet pressure rises above a preset value, the diaphragm is raised against the spring force. The valve opens and the excess pressure can escape into the outlet line. If the pressure on the inlet side is reduced, the valve closes as the spring force pushes the diaphragm against the seal seat. The spring force can be adjusted as required using an adjusting screw and secured with the lock nut.

Key features

  • The working pressure can be very easily adjusted using a set screw and secured with the integrated lock nut. If required, the setting that has been made can be lead sealed
  • The flow-efficient design of the valve body ensures good flow rate values
  • Control errors are kept to a minimum due to the large control face and the spiral spring
  • The actuator is hermetically separated from the medium
Compact plastic pressure control valve with red regulator for precise pressure control in industrial applications.

Technical details

Parameters
Value
Media temperature
-20 Up to 100 °C
Ambient temperature
0 Up to 60 °C
custom_technical_data_Betriebsdruck*
0 to 10 bar
custom_technical_data_Nennweiten*
DN 10 to 50
Connection types
Flange
Spigot
Union end
Connection standards
DIN
EN
ISO
Body materials
PP-B, grey
PVC-U, grey
PVDF
Conformities
EAC
Operating pressure
0 Up to 10 bar
Nominal sizes
DN 10 Up to 50

Downloads

6 Results
  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Datenblatt GEMÜ N086, N186

    pdf (541 KB) -
    DE

  • Datasheet GEMÜ N186, N086

    pdf (538 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Fiche technique GEMÜ N086, N186

    pdf (537 KB) -
    FR

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

Suitable services