Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 3/2-way metal globe valve

GEMÜ 352

GEMÜ globe valve with pneumatic actuator and stainless steel flange connections for reliable control of liquids and gases in industrial processes.

Multi-port seat valve made of stainless steel with flange connection

Product information

The GEMÜ 352 3/2-way globe valve has a robust low maintenance plastic piston actuator and is pneumatically operated. The connection for the control medium can be rotated through 360°. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

Key features

  • Lightweight plastic piston drive
  • Suitable for mixing and distributing media
  • Long service life
GEMÜ globe valve with pneumatic actuator and stainless steel flange connections for reliable control of liquids and gases in industrial processes.

Technical details

Parameters
Value
Media temperature
-10 to 180 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 16 bar
Nominal sizes
DN 15 to 100
Body configurations
Multi-port bodies
Connection types
Flange
Connection standards
ANSI
EN
ISO
Body materials
1.4408, investment casting material
Seat seal materials
PTFE
PTFE, reinforced
Conformities
ATEX
EAC

Downloads

7 Results
  • Betriebsanleitung / Operating instructions GEMÜ 352, 354

    pdf (1 MB) -
    DE/EN

  • Data sheet GEMÜ 352, 354

    pdf (1 MB) -
    EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Product certificate ADI - GEMÜ globe valve collection

    pdf (140 KB) -
    DE/EN

  • Specification_sheet_seat-_ and_globe_valves_en.

    pdf (1 MB) -
    EN

  • Functional safety FMEDA - GEMÜ 3XX, 5XX, S40

    pdf (507 KB) -
    EN

  • Assembly instructions GEMÜ 352, 354 MA

    pdf (2 MB) -
    EN

Suitable services