Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 3/2-way metal globe valve

GEMÜ 354

GEMÜ seat valve with pneumatic plastic actuator and robust brass body, ideal for industrial applications with liquids and gases.

Multi-port seat valve made of gunmetal with internal thread

Product information

The GEMÜ 354 3/2-way globe valve has a robust low maintenance plastic piston actuator and is pneumatically operated. The connection for the control medium can be rotated through 360°. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

Key features

  • Lightweight plastic piston drive
  • Suitable for mixing and distributing media
  • Long service life
GEMÜ seat valve with pneumatic plastic actuator and robust brass body, ideal for industrial applications with liquids and gases.

Technical details

Parameters
Value
Media temperature
-10 to 180 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 16 bar
Nominal sizes
DN 15 to 50
Body configurations
Multi-port body
Connection types
Thread
Connection standards
DIN
ISO
Body materials
CC499K, cast bronze material
Seat seal materials
PTFE
PTFE, reinforced
Conformities
ATEX
EAC

Downloads

15 Results
  • Betriebsanleitung / Operating instructions GEMÜ 352, 354

    pdf (1 MB) -
    DE/EN

  • Fiche technique GEMÜ 352, 354

    pdf (1 MB) -
    FR

  • Data sheet GEMÜ 352, 354

    pdf (1 MB) -
    EN

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • Product certificate ADI - GEMÜ globe valve collection

    pdf (140 KB) -
    DE/EN

  • Specification_sheet_seat-_ and_globe_valves_en.

    pdf (1 MB) -
    EN

  • Руководство по эксплуатации GEMÜ 352, 354

    pdf (1 MB) -
    RU

  • Montageanleitung GEMÜ 352, 354 MA

    pdf (2 MB) -
    DE

  • Functional safety FMEDA - GEMÜ 3XX, 5XX, S40

    pdf (507 KB) -
    EN

  • Assembly instructions GEMÜ 352, 354 MA

    pdf (2 MB) -
    EN

Suitable services