Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way globe valve with metal body

GEMÜ 507

Manual seat valve with stainless steel body and black handwheel, Y-shaped for optimized flow control in industrial piping systems.

Universal angle seat globe valve with plastic handwheel

Product information

The 2/2-way angle seat globe valve GEMÜ 507 has an ergonomically designed plastic handwheel and is manually operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing also protects the seal against contamination and damage.

Key features

  • High flow rates due to angle seat design
  • Handwheel lock for spindle fixation to set a constant flow rate
  • Available as shut-off or control valve
  • Suitable for vacuum up to 20 mbar (a)
Manual seat valve with stainless steel body and black handwheel, Y-shaped for optimized flow control in industrial piping systems.

Technical details

Parameters
Value
Media temperature
-10 to 210 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 25 bar
Nominal sizes
DN 6 to 80
Body configurations
Angle valve body
Straight through body
Connection types
Clamp
Flange
Spigot
Thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
NPT
SMS
Body materials
(316L), forging material
1.4408, investment casting material
1.4435, investment casting material
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Conformities
ATEX
CRN
EAC
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
RoHS
TA Luft (German Clean Air Act)
USP

Downloads

36 Results
  • Datenblatt-507-fr-gemue-2026-03-10

    pdf (4 MB) -
    FR

  • Montageanleitung GEMÜ 507 austausch stopfbuchspackung

    pdf (4 MB) -
    DE

  • Datenblatt-507-de-gemue-2026-03-05

    pdf (3 MB) -
    DE

  • Användarhandbok GEMÜ 507

    pdf (5 MB) -
    SV

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Product certificate O3 - GEMÜ globe valve collection

    pdf (2 MB) -
    DE/EN

  • Technický list GEMÜ 507

    pdf (3 MB) -
    SK

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Datenblatt-507-gb-gemue-2026-03-10

    pdf (4 MB) -
    EN

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • Instrucciones de uso GEMÜ 507

    pdf (3 MB) -
    ES

  • Návod na použitie GEMÜ 507

    pdf (5 MB) -
    SK

Suitable services