Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way metal globe valve

GEMÜ 514

Seat valve with pneumatic stainless steel actuator and angle seat body – suitable for hygienic and industrial processes in liquid and gas control.

Robust angle seat globe valve with aluminium actuator

Product information

2/2-way angle seat globe valve GEMÜ 514 has a low-maintenance aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing also protects the seal against contamination and damage.

Key features

  • Robust aluminium actuator housing
  • Option for increased operating temperatures
  • Improved control characteristics thanks to POM piston sleeve
  • Optional for food contact according to Regulation (EC) No. 1935/2004
  • High flow rates due to angle seat design
  • Suitable for vacuum up to 20 mbar (a)
Seat valve with pneumatic stainless steel actuator and angle seat body – suitable for hygienic and industrial processes in liquid and gas control.

Technical details

Parameters
Value
Media temperature
-10 to 210 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 25 bar
Nominal sizes
DN 8 to 80
Body configurations
Angle valve body
Straight through body
Connection types
Flange
Spigot
Thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
NPT
SMS
Body materials
1.4408, investment casting material
1.4435, investment casting material
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Conformities
CRN
EAC
FDA
FMEDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
RoHS
TA Luft (German Clean Air Act)

Downloads

58 Results
  • Notice de montage GEMÜ 514, 530, 532, 534, 550, 554 514, 530, 532, 534, 550, 554

    pdf (532 KB) -
    FR

  • bs_a_IND_09_fertilizerproduction_pt

    pdf (1 MB) -
    PT

  • Technical information GEMÜ 514, 530, 532, 534, 550, 554

    pdf (222 KB) -
    EN

  • Montageanleitung GEMÜ 514, 532 514, 532 austausch stopfbuchspackung

    pdf (8 MB) -
    DE

  • Montageanleitung / Assembly instructions GEMÜ 514, 530, 532, 534, 550, 554

    pdf (802 KB) -
    DE/EN

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Product brochure Actuator replacement for globe valves

    pdf (288 KB) -
    EN

  • Product certificate O3 - GEMÜ globe valve collection

    pdf (2 MB) -
    DE/EN

  • Montageanleitung / Assembly instructions GEMÜ 514 SVS

    pdf (678 KB) -
    DE/EN

  • 02_Data_2021_01
    ValveSizer
    Version: 01.2021
    Interface: -
    Date: 2020-12-31T23:00:00Z

    zip (1 MB)

  • Information technique GEMÜ 514, 530, 532, 534, 550, 554

    pdf (236 KB) -
    FR

  • Technical information GEMÜ 514, 550, 554, 530, 532, 534 valves overview

    pdf (328 KB) -
    EN

Suitable services