Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way metal globe valve

GEMÜ 532

Stainless steel seat valve with pneumatic actuator and flange connections – for precise control of gases, liquids or steam in industrial piping systems.

Robust globe valve with aluminium actuator

Product information

The 2/2-way globe valve GEMÜ 532 has a robust aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing also protects the seal against contamination and damage.

Key features

  • Robust aluminium actuator housing
  • Option for increased operating temperatures
  • Improved control characteristics due to PPS piston sleeve
  • Optional for food contact according to Regulation (EC) No. 1935/2004
  • Suitable for vacuum up to 20 mbar (a) as standard
  • Available as shut-off or control valve
Stainless steel seat valve with pneumatic actuator and flange connections – for precise control of gases, liquids or steam in industrial piping systems.

Technical details

Parameters
Value
Media temperature
-10 to 210 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 40 bar
Nominal sizes
DN 15 to 100
Body configurations
2/2-way bodies
Connection types
Flange
Connection standards
ANSI
ASME
EN
ISO
JIS
Body materials
1.4408, investment casting material
EN-GJS-400-18-LT (GGG 40.3)
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Conformities
CRN
EAC
FDA
FMEDA
Oxygen
Regulation (EC) No. 1935/2004
Regulation (EU) No. 10/2011
RoHS
TA Luft (German Clean Air Act)

Downloads

45 Results
  • Datasheet GEMÜ 532

    pdf (3 MB) -
    EN

  • Montageanleitung / Assembly instructions GEMÜ 532 SKS Stf2 DN65-100

    pdf (1 MB) -
    DE/EN

  • Technical information GEMÜ 514, 530, 532, 534, 550, 554

    pdf (222 KB) -
    EN

  • Montageanleitung / Assembly instructions GEMÜ 514, 530, 532, 534, 550, 554

    pdf (802 KB) -
    DE/EN

  • Product brochure Actuator replacement for globe valves

    pdf (288 KB) -
    EN

  • Montageanleitung / Assembly instructions GEMÜ 532 SAK Stf2 DN65-100

    pdf (1 MB) -
    DE/EN

  • Montageanleitung / Assembly instructions GEMÜ 532 SKS Stf1 DN15-50

    pdf (884 KB) -
    DE/EN

  • Technical information GEMÜ 514, 550, 554, 530, 532, 534 valves overview

    pdf (328 KB) -
    EN

  • Montageanleitung / Assembly instructions GEMÜ 532 SKS Stf3 DN65-100

    pdf (924 KB) -
    DE/EN

  • Montageanleitung / Assembly instructions GEMÜ 532 SAF Stf1 DN65-100

    pdf (1 MB) -
    DE/EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Montageanleitung / Assembly instructions GEMÜ 514, 532 514, 532 austausch stopfbuchspackung

    pdf (9 MB) -
    DE/EN

Suitable services