Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way globe valve with metal body

GEMÜ 534

Pneumatic seat valve with stainless steel flange connections – durable solution for industrial applications for controlling liquids and gases.

Universally applicable globe valve with plastic actuator

Product information

The 2/2-way globe valve GEMÜ 534 has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing also protects the seal against contamination and damage.

Key features

  • Low actuator weight due to plastic body
  • ATEX optionally available
  • Optional for food contact according to Regulation (EC) No. 1935/2004
  • Quick actuator change and free actuator positioning
  • Suitable for vacuum up to 20 mbar (a)
  • Available as shut-off or control valve
Pneumatic seat valve with stainless steel flange connections – durable solution for industrial applications for controlling liquids and gases.

Technical details

Parameters
Value
Media temperature
-10 to 180 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 40 bar
Nominal sizes
DN 15 to 100
Body configurations
Straight through body
Connection types
Flange
Connection standards
ANSI
ASME
EN
ISO
JIS
Body materials
1.4408, cast stainless steel material
EN-GJS-400-18-LT (GGG 40.3)
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Conformities
ATEX
CRN
EAC
FDA
FMEDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
RoHS
TA Luft (German Clean Air Act)

Downloads

50 Results
  • Notice de montage GEMÜ 514, 530, 532, 534, 550, 554 514, 530, 532, 534, 550, 554

    pdf (532 KB) -
    FR

  • Technical information GEMÜ 514, 530, 532, 534, 550, 554

    pdf (222 KB) -
    EN

  • Montageanleitung / Assembly instructions GEMÜ 514, 530, 532, 534, 550, 554

    pdf (802 KB) -
    DE/EN

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Manuale d’uso GEMÜ 534

    pdf (4 MB) -
    IT

  • Product brochure Actuator replacement for globe valves

    pdf (288 KB) -
    EN

  • Notice d'utilisation GEMÜ 534

    pdf (20 MB) -
    FR

  • 02_Data_2021_01
    ValveSizer
    Version: 01.2021
    Interface: -
    Date: 2020-12-31T23:00:00Z

    zip (1 MB)

  • Information technique GEMÜ 514, 530, 532, 534, 550, 554

    pdf (236 KB) -
    FR

  • Technical information GEMÜ 514, 550, 554, 530, 532, 534 valves overview

    pdf (328 KB) -
    EN

  • Руководство по эксплуатации GEMÜ 534

    pdf (5 MB) -
    RU

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

Suitable services