Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way metal globe valve

GEMÜ 536

Pneumatically operated GEMÜ globe valve with stainless steel body and flange connections for industrial applications with high pressure and flow control requirements.

Globe valve in larger nominal sizes up to DN 150

Product information

The GEMÜ 536 2/2-way globe valve has a robust low maintenance diaphragm actuator and is pneumatically operated. The valve is particularly suitable for use as a control valve. The valve plug is fixed to the spindle in such a way as to allow flexing during closure in order to ensure tight shut off. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

Key features

  • Robust, low-maintenance diaphragm actuator
  • High switching cycles also achievable in large nominal widths
  • Available as shut-off or control valve
  • Precise controllability due to guided control crown and actuator with control diaphragm
  • Suitable for vacuum up to 20 mbar (a)
  • Versions for higher temperatures are available on request
  • Extensive range of spare parts available
Pneumatically operated GEMÜ globe valve with stainless steel body and flange connections for industrial applications with high pressure and flow control requirements.

Technical details

Parameters
Value
Media temperature
-10 to 210 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 40 bar
Nominal sizes
DN 32 to 150
Body configurations
2/2-way body
Connection types
Flange
Connection standards
ANSI
EN
ISO
Body materials
1.4408, investment casting material
EN-GJS-400-18-LT (GGG 40.3)
Seat seal materials
PTFE
PTFE, reinforced
Conformities
ATEX
CRN
EAC
Oxygen
RoHS

Downloads

32 Results
  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • 02_Data_2021_01
    ValveSizer
    Version: 01.2021
    Interface: -
    Date: 2020-12-31T23:00:00Z

    zip (1 MB)

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Data sheet GEMÜ 536

    pdf (4 MB) -
    EN

  • z_Data_2019_02
    ValveSizer
    Version: 02.2019
    Interface: -
    Date: 2019-01-31T23:00:00Z

    zip (1 MB)

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • 01_setup_ValveSizer

    zip (47 MB)

  • Fiche technique GEMÜ 536

    pdf (4 MB) -
    FR

  • Datenblatt GEMÜ 536

    pdf (4 MB) -
    DE

  • Certificat du produit machinery - GEMÜ product collection

    pdf (341 KB) -
    FR

  • Betriebsanleitung / Operating instructions GEMÜ 536

    pdf (5 MB) -
    DE/EN

  • 技术单页 GEMÜ 536

    pdf (4 MB) -
    ZH

Suitable services