Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive 2/2-way globe valve with metal body

GEMÜ 543 eSyStep

Electrically operated GEMÜ stainless steel angle seat valve with compact actuator for precise control of liquids and gases in industrial applications.

Universal angle seat valve for open/close or control applications

Product information

The GEMÜ 543 eSyStep is an electrically operated 2/2-way angle seat globe valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.

Key features

  • CIP/SIP capable
  • Open/close function or with integrated positioner
  • Parameterizable and controllable via IO-Link
  • Linear or modified equal-percentage control characteristics
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)
  • Suitable for vacuum up to 20 mbar (a)
Electrically operated GEMÜ stainless steel angle seat valve with compact actuator for precise control of liquids and gases in industrial applications.

Technical details

Parameters
Value
Media temperature
-40 to 180 °C
Ambient temperature
0 Up to 60 °C
Operating pressure
0 Up to 25 bar
Nominal sizes
DN 6 to 50
Body configurations
Angle valve body
Straight through body
Connection types
Clamp
Flange
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
NPT
SMS
Body materials
(316L), forging material
1.4408, investment casting material
1.4435, investment casting material
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Supply voltage
24 V DC
Actuating speed
max. 3 mm/s
Protection class
IP 65
Conformities
EAC
FDA
Oxygen
Regulation (EC) No. 1935/2004
TA Luft (German Clean Air Act)

Downloads

33 Results
  • GEMUE-1906802-20250221-IODD_V1_1
    Version: 1.1
    Interface: IO-LINK
    Date: 2025-02-20T23:00:00Z

    zip (57 KB)

  • データシート GEMÜ 543

    pdf (4 MB) -
    JA

  • Anvaendarhandbok GEMÜ 543 AE

    pdf (7 MB) -
    SV

  • GEMÜ_eSyStep_OC_IODD_V1_0_0_1
    Version: 1.0.0.1
    Interface: IO-LINK
    Date: 2019-12-04T23:00:00Z

    zip (57 KB)

  • Datenblatt GEMÜ 543

    pdf (4 MB) -
    DE

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Datasheet GEMÜ 543

    pdf (4 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • Notice d'utilisation GEMÜ 543 S0

    pdf (7 MB) -
    FR

  • Datablad GEMÜ 543

    pdf (4 MB) -
    SV

Suitable services