Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Motorized 2/2-way metal globe valve

GEMÜ 549 eSyDrive

Automated GEMÜ stainless steel angle seat valve with integrated control for precise flow control in industrial piping systems.

Valve with premium actuator for high performance and long service life

Product information

The GEMÜ 549 eSyDrive is an electrically operated 2/2-way angle seat globe valve with a hollow shaft electric actuator. The eSyDrive hollow shaft actuator can be operated as On/Off or with integrated positioner or process controller. The valve spindle is sealed by a self-adjusting gland packing. This provides a low-maintenance and reliable valve spindle seal even after an extended period of operation. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard.

Key features

  • CIP/SIP capable
  • Linear or modified equal-percentage control characteristics
  • Open/Close function, positioner and process controller
  • Actuation force and actuating speed variably adjustable
  • Operable via web interface eSy-Web and Modbus TCP
  • Extensive functions, such as position feedback, diagnostic functions and opening and closing stroke limitation
Automated GEMÜ stainless steel angle seat valve with integrated control for precise flow control in industrial piping systems.

Technical details

Parameters
Value
Media temperature
-40 to 250 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 up to 25 bar
Nominal sizes
DN 10 to 80
Body configurations
2/2-way bodies
Angle valve body
Connection types
Clamp
Flange
Spigot
Thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
NPT
SMS
Body materials
1.4408, investment casting material
1.4435 (F316L), forging material
1.4435, investment casting material
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Supply voltage
24 V DC
Actuating speed
Max. 6 mm/s
Protection class
IP 65
Conformities
EAC
FDA
Oxygen
Regulation (EC) No. 1935/2004
Regulation (EU) No. 10/2011
TA Luft (German Clean Air Act)

Downloads

11 Results
  • Operating instructions GEMÜ 549, 539, 649, 343 eSy-Web

    pdf (3 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Product-certificate-TA-Luft-gemue-globe-valves-gb-2025-12-09

    pdf (105 KB) -
    EN

  • Product certificate ADI - GEMÜ globe valve collection

    pdf (140 KB) -
    DE/EN

  • Specification_sheet_seat-_ and_globe_valves_en.

    pdf (1 MB) -
    EN

  • Product certificate O2 - GEMÜ globe valve collection

    pdf (62 KB) -
    DE/EN/FR

  • Product certificate TA-Luft - GEMÜ globe valve collection

    pdf (29 KB) -
    EN

  • Specification sheet_seat-_and_globe_valves__M-Block_P500_en.

    pdf (1 MB) -
    EN

  • Datasheet GEMÜ 549

    pdf (5 MB) -
    EN

  • Product certificate TA-Luft - GEMÜ globe valve collection - TÜV

    pdf (105 KB) -
    EN

Suitable services