Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way globe valve with metal body

GEMÜ 554

Two pneumatically operated angle seat valves made of stainless steel – ideal for controlling liquids, gases or steam in industrial applications with varying space requirements.

Universally compatible angle seat globe valve with plastic actuator

Product information

The 2/2-way angle seat globe valve GEMÜ 554has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing or a compact seal cartridge, depending on the size and design. A wiper ring or the wiper contour of the seal cartridge additionally protects the valve spindle against contamination and damage. This provides low-maintenance and reliable spindle sealing even after a long service life.

Key features

  • Low actuator weight due to plastic body
  • ATEX optionally available
  • Optional for food contact according to Regulation (EC) No. 1935/2004
  • Quick actuator change and free actuator positioning
  • Suitable for vacuum up to 20 mbar (a)
  • Available as shut-off or control valve
Two pneumatically operated angle seat valves made of stainless steel – ideal for controlling liquids, gases or steam in industrial applications with varying space requirements.

Technical details

Parameters
Value
Media temperature
-10 to 180 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 25 bar
Nominal sizes
DN 6 to 80
Body configurations
Angle valve body
Straight through body
Connection types
Clamp
Flange
Spigot
Thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
NPT
SMS
Body materials
1.4408, investment casting material
1.4435, investment casting material
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Conformities
ATEX
CRN
EAC
FDA
FMEDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
RoHS
TA Luft (German Clean Air Act)
USP

Downloads

53 Results
  • Betriebsanleitung / Operating instructions GEMÜ 554

    pdf (836 KB) -
    DE/EN

  • Notice de montage GEMÜ 514, 530, 532, 534, 550, 554 514, 530, 532, 534, 550, 554

    pdf (532 KB) -
    FR

  • bs_a_IND_09_fertilizerproduction_pt

    pdf (1 MB) -
    PT

  • Technical information GEMÜ 514, 530, 532, 534, 550, 554

    pdf (222 KB) -
    EN

  • Montageanleitung / Assembly instructions GEMÜ 514, 530, 532, 534, 550, 554

    pdf (802 KB) -
    DE/EN

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Product brochure Actuator replacement for globe valves

    pdf (288 KB) -
    EN

  • Product certificate O3 - GEMÜ globe valve collection

    pdf (2 MB) -
    DE/EN

  • 02_Data_2021_01
    ValveSizer
    Version: 01.2021
    Interface: -
    Date: 2020-12-31T23:00:00Z

    zip (1 MB)

  • Information technique GEMÜ 514, 530, 532, 534, 550, 554

    pdf (236 KB) -
    FR

  • Technical information GEMÜ 514, 550, 554, 530, 532, 534 valves overview

    pdf (328 KB) -
    EN

  • Fiche technique GEMÜ 554

    pdf (5 MB) -
    FR

Suitable services