D480150L234B1ELF07 D14

Butterfly valve, bare shaft

Item number: 88937971
Description
Type D480 Butterfly valve, bare shaft
DN 150 DN 150
Body configuration L Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure 2 10 bar
Connection type 3 PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Body material 4 ASTM A351, CF8M
Disc material B 1.4408, polished, roughness Ra 0.6-3.2, excluded disc lettering
Shaft material 1 AISI 420 / 1.4021
Shut-off seal material E EPDM
Liner fixing L Seat loose
Actuator flange F07 F07, flange type DIN EN ISO 5211
Shaft connection and size D14 Square, diagonal, WAF 14 mm
Shaft length 18 18 mm

The GEMÜ D480 Victoria soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

  • Available in large nominal sizes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Special materials for disc, seal and valve body
  • Vulcanizable liner
  • Abrasion-resistant version possible