675 20D39175Y0 0 0104
Diaphragm valve, manual
| Item number: | 88928322 | |
| Description |
| Type | 675 | Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator |
| DN | 20 | DN 20 |
| Body configuration | D | 2/2-way body |
| Connection type | 39 | Flanges ANSI Class 125/150 RF, Face to face EN 558, series 1, ISO 5752, basic series 1 |
| Valve body material | 17 | EN-GJS-400-18-LT (GGG-40.3), PFA lined |
| Control function | 0 | manually operated |
| Actuator version | 0 | Actuator size 0 |
| Execution type | 0104 | Media wetted parts cleaned for high purity media and packed in plastic bag |
| Diaphragm size | 25 | Diaphragm size 25 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.
- Suitable for particulate and abrasive media
- Various lining materials are available for a wide range of media
- Standard integral optical position indicator
- Datasheet (fr)
- Datasheet (fr)
- Datasheet (de)
- Datasheet (en)
- Datasheet (fi)
- Datasheet (ru)
- Datasheet (pt)
- Datasheet (it)
- Datasheet (es)
- Datasheet (sk)
- Datasheet (zh)
- Operating instructions (de)
- Operating instructions (fr)
- Operating instructions (en)
- Operating instructions (fi)
- Operating instructions (pt)
- Operating instructions (ru)
- Operating instructions (sk)
- Operating instructions (es)
- Operating instructions (it)
- Operating instructions (ro)
- Operating instructions (de, en)
- Operating instructions (ro)
- Operating instructions (fr)
- Operating instructions (es)
- Operating instructions (ru)
- Operating instructions (en)