1240000Z01AZ0300M1M10750101

Electrical position indicator

Item number: 88784931
Description
Type 1240 Electrical position indicator
Fieldbus 000 Without
Accessory Z Accessory
Housing material 01 Unterteil PPS, Oberteil PC
Device version AZ Open/close
Elektrischer Anschluss 03 M16 Skintop cable gland
Option 00 Without
Switch M1 Microswitch, 24VDC, 250VAC Crouzet, V4S, SPDT
Connection diagram M1 Microswitch, change-over contact, SPDT
Travel sensor version 075 Potentiometer, 75 mm length
Execution type 0101 Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag

The GEMÜ 1240 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. The product has been designed specially for valves with a stroke of 5 to 75 mm.

  • Position feedback via microswitches, optionally via 2-wire NAMUR proximity switches or 3-wire proximity switches
  • Adjustable switch point tolerances using locking levers
  • Can be fitted to GEMÜ valves or third-party actuators