Actuator use
Filter
D: For 2/2-way body
M: For Body Configuration B, M and T
Z: For Body Configuration B,D, M and T
Actuator version
Filter
0LL: Manually operated with automatic closing function, control air connector and connections for proximity switches 90° offset to flow direction
0R1: Control air connector 90° to flow direction, piston diameter 32 mm (standard)
0RA: Control air connector 90° to flow direction, piston diameter 40 mm
0RC: With integrated manual override, control air connector 90°
0RL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
0T1: Control air connector in D-direction, flow direction (standard), piston diameter 32 mm (standard)
0TA: Control air connector in D-direction, flow direction (standard), piston diameter 40mm
0TC: with integrated manual override, spring set 1
0TL: Manually operated with automatic closing function, control air connector and connections for proximity switches in flow direction
1B1: Operator size 1B1, for 2/2-way body, control air connector 90° offset
1D1: Operator size 1D1
1HL: Manually operated with automatic closing function, control air connector and connections for proximity switches in flow direction
1LL: Manually operated with automatic closing function, control air connector and connections for proximity switches 90° offset to flow direction
1ML: Manually operated with automatic closing function, control air connector and connections for proximity switches 90° offset to flow direction
1R1: Operator size 1R1
1RL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
1SL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
1T1: Operator size 1T1
1TC: With integrated manual override
1TL: Manually operated with automatic closing function, control air connector and connections for proximity switches in flow direction
2B1: Operator size 2B1
2D1: Operator size 2D1
2HL: Manually operated with automatic closing function, control air connector and connections for proximity switches in flow direction
2LL: Manually operated with automatic closing function, control air connector and connections for proximity switches 90° offset to flow direction
2ML: Manually operated with automatic closing function, control air connector and connections for proximity switches 90° offset to flow direction
2R1: Operator size 2R1
2RL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
2SL: Manually operated with automatic closing function, control air connector 90° offset to flow direction, connections for proximity switches in flow direction
2T1: Operator size 2T1
2TL: Manually operated with automatic closing function, control air connector and connections for proximity switches in flow direction
3D1: Operator size 3D1
3R1: Operator size 3R1
3RA: Actuator size 3RA control air connector 90° offset to flow direction
3T1: Operator size 3T1
3TA: Operator size 3TA
4B1: Operator size 4B1, for 2/2-way body, control air connector 90° offset
4D1: Operator size 4D1, for 2/2-way body
4R1: Operator size 4R1
4T1: Operator size 4T1
4T2: Operator size 4T2
5R1: Operator size 5T1
5RA: Actuator size 5RA
5T1: Operator size 5T1
5TA: Operator size 5TA
5TB: Operator size 5TB
6R1: Actuator size 6R1
6RA: Operator size 6RA
6T1: Operator size 6T1
6TA: Actuator size 6TA control air connector in-line with flow direction for higher operating pressures
8TA: Operator size 8TA