Type
Filter
9673: Metal operator
Diaphragm size
Filter
8: Diaphragm size 8
10: Diaphragm size 10
25: Diaphragm size 25
40: Diaphragm size 40
50: Diaphragm size 50
Actuator use
Filter
D: For 2/2-way body
M: For Body Configuration B, M and T
Z: For Body Configuration B,D, M and T
Control function
Filter
0: Manually operated
Actuator version
Filter
0P9: Sealed actuator, silicone seals
1P9: Sealed actuator, silicone seals
2P9: Sealed actuator, silicone seals
2TS: With seal adjuster, black handwheel
2TW: With seal adjuster, white handwheel
3P9: Sealed actuator, silicone seals
3TS: With seal adjuster, black handwheel
3TW: With seal adjuster, white handwheel
4P9: Sealed actuator, silicone seals
4TS: With seal adjuster, black handwheel
4TW: With seal adjuster, white handwheel
Execution type
Filter
OHNE: None
Special version
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability