Type
Filter
9687: Plastic operator
Diaphragm size
Filter
10: Diaphragm size 10
25: Diaphragm size 25
40: Diaphragm size 40
50: Diaphragm size 50
80: Diaphragm size 80
100: Diaphragm size 100
Actuator use
Filter
D: For 2/2-way body
M: For Body Configuration B, M and T
Z: For Body Configuration B,D, M and T
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
4/N: Actuator size 4/N
4RN: Operator size 4RN
5/N: Actuator size 5/N
5RN: Actuator size 5RN
6A2: Operator size 6A2
6A: Operator size 6A
7A3: Operator size 7A3
7A: Operator size 7A
B/N: Operator size B/N
F/M: Actuator size F/M
F/N: Actuator size F/N
FRM: Actuator size FRM
FRN: Operator size FRN
H/M: Actuator size H/M
H/N: Actuator size H/N
HRM: Actuator size HRM
HRN: Operator size HRN
J/M: Actuator size J/M
J/N: Actuator size J/N
JRM: Actuator size JRM
JRN: Actuator size JRN
Execution type
Filter
OHNE: None
5768: Safety gland packing
Mounting type
Filter
OHNE: None
Special version
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability