Type
Filter
A690: Plastic operator
Diaphragm size
Filter
20: Diaphragm size 20
25: Diaphragm size 25
40: Diaphragm size 40
50: Diaphragm size 50
80: Diaphragm size 80
100: Diaphragm size 100
Actuator use
Filter
D: For 2/2-way body
Z: For Body Configuration B,D, M and T
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
EDL: Operator size EDL (diaphragm size 20)
EDM: Operator size EDM
EDN: Operator size EDN
ERN: Operator size ERN (diaphragm size 20)
ETN: Operator size ETN
FDL: Operator size FDL
FDM: Operator size FDM
FDN: Operator size FDN
FRN: Operator size FRN
FTN: Operator size FTN
HDL: Operator size HDL
HDM: Operator size HDM
HDN: Operator size HDN
JDL: Actuator size JDL
JDM: Actuator size JDM
JDN: Actuator size JDN
MAN: Actuator size MAN metal bonnet, for 2/2-way body
MDN: Actuator size JDN
NAN: Operator size NAN (diaphragm size 100), metal cover, for 2/2-way body
NDN: Actuator size NDN (diaphragm size 100)
Execution type
Filter
OHNE: None
Mounting type
Filter
OHNE: None
SV: Actuator with internal thrust washer, suitable for stroke limiter
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability