560 25D17345P 1

Angle seat check valve

Item number: 88839172
Description
Type 560 Angle seat check valve
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 17 Spigot EN 10357 series A (formerly DIN 11850 series 2)
Valve body material 34 1.4435, investment casting
Seat seal 5P PTFE FDA-compliant, USP class VI
Actuator version 1 Actuator size 1

The GEMÜ 560 check valve comprises an angle seat valve body in stainless steel. The valve has either a PTFE or PFA seat for tight shut off. The valve is available with various connection types. The valve is available with various connection types.

  • High flow rates due to angle seat design
  • Seven different connection codes for worldwide use