620 50D 1372912KN

Diaphragm valve, pneumatic

Item number: 88802584
Description
Type 620 Diaphragm valve, pneumatically operated, cast iron distance piece
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 37 1.4408, investment casting
Diaphragm material 29 EPDM
Control function 1 Normally closed (NC)
Actuator version 2KN Membran actuator, plastic, diameter 210 mm
Diaphragm size 50 Diaphragm size 50

The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Suitable for particulate and abrasive media
  • Various lining materials are available, such as PFA, PP or hard rubber
  • Standard optical position indicator
  • Wide range of adaptation options for add-on components and accessories