673 25D 817 402TS
Diaphragm valve, manual
| Item number: | 88752276 | |
| Description |
| Type | 673 | Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator |
| DN | 25 | DN 25 |
| Body configuration | D | 2/2-way body |
| Connection type | 8 | Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1 |
| Valve body material | 17 | EN-GJS-400-18-LT (GGG-40.3), PFA lined |
| Diaphragm material | 4 | FPM |
| Control function | 0 | manually operated |
| Actuator version | 2TS | With seal adjuster, black handwheel |
| Diaphragm size | 25 | Diaphragm size 25 |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.
- Hermetic separation between medium and actuator
- Optional flow direction and installation position
- Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
- Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body
- Datasheet (de)
- Datasheet (fr)
- Datasheet (en)
- Datasheet (en)
- Datasheet (sv)
- Datasheet (ru)
- Operating instructions (de, en)
- Operating instructions (fr)
- Operating instructions (ru)
- Operating instructions (en)
- Operating instructions (es)
- Operating instructions (pl)
- Operating instructions (it)
- Operating instructions (de, lt)
- Operating instructions (nl)
- Operating instructions (sl)
- Operating instructions (zh)
- Operating instructions (lt)
- Operating instructions (nl)