805R50D7822 48073 6400

Variable area flowmeter

Item number: 88464341
Description
Type 805 Variable area flowmeter, PP float, (series 800)
RoHS conformance R Conformance to RoHS
DN 50 DN 50
Body configuration D Straight through tube
Connection type 78 Union end with DIN insert (for IR butt welding)
Metering tube material 22 PSU
O-ring material 4 FPM
Union material 80 Insert PE, union nut PP beige
Metering tube size 73 Conus 73
Measuring range 6400 Maximum measuring range of flowmeter
Medium Wasser Water
Temperature 20°C Medium temperature
Scale minimum 0,6 Lower measuring range limit of scale
Scale maximum 6,4 Upper measng range limit of scale
Unit m³/h Cubic metres per hour

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts