N570 32D 0 114 10 1

Strainer

Item number: 88781012
Description
Type N570 Strainer
DN 32 DN 32
Body configuration D 2/2-way body
Connection type 0 Spigots DIN
Valve body material 1 PVC-U, grey
Seal material 14 EPDM
Mesh spacing 10 1.0 mm
Filter material 1 PVC-U

The GEMÜ N570 strainer has a body made of plastic (either PVC-U or PP-H). The sealing elements are manufactured from EPDM and FPM. Contaminants in the medium are retained by the integrated filter insert.

  • Easy to service
  • Low weight
  • Corrosion resistant plastic body