The GEMÜ 415 soft seated butterfly valve made from stainless steel or brass is pneumatically operated by a space-saving piston actuator. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. A low-cost rack and pinion actuator can also be fitted. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
Suitable for vacuum applications and low temperatures
High-quality butterfly valve made from stainless steel or brass
Available in small nominal sizes
Compact and robust body
Corrosion-resistant and space-saving piston actuator made from plastic or metal
The soft seated butterfly valve made from stainless steel or brass is pneumatically operated by a space-saving piston actuator. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. A low-cost rack and pinion actuator can also be fitted. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
Type: 415: Butterfly valve, pneumatically operated
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2)
Body material: 37: 1.4408, investment casting
Seat (liner): 4: FPM
Control function: 1: Normally closed (NC)
Actuator version: 0: Operator diameter 50 mm
Shaft connection and size: D08: Square, diagonal, WAF 8 mm
The GEMÜ 415 soft seated butterfly valve made from stainless steel or brass is pneumatically operated by a space-saving piston actuator. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. A low-cost rack and pinion actuator can also be fitted. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.
Type: 415: Butterfly valve, pneumatically operated
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2)
Body material: 37: 1.4408, investment casting
Seat (liner): 4: FPM
Control function: 1: Normally closed (NC)
Actuator version: 0: Operator diameter 50 mm
Shaft connection and size: D08: Square, diagonal, WAF 8 mm
Item number: 88621978 415 25D1737 41 0
Die weichdichtende, zentrische Absperrklappe aus Edelstahl oder Messing wird pneumatisch über einen platzsparenden Kolbenantrieb betrieben. Es stehen die Steuerfunktionen „Federkraft geschlossen“, „Federkraft geöffnet“ und „beidseitig angesteuert“ zur Verfügung. Alternativ kann ein preiswerter Rack’n’Pinion Antrieb aufgebaut werden. Durch die abgerundeten und polierten Scheibenkanten ist die Absperrklappe optimiert für häufige Schaltwechsel. Die Oberfläche der Absperrklappe kann weiter veredelt werden.
Typ: Absperrklappe, pneumatisch betätigt
DN: 25: DN 25
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 17: Stutzen EN 10357 Serie A / DIN 11866 Reihe A ehemals DIN 11850 Reihe 2
Gehäusewerkstoff: 37: 1.4408, Feinguss
Manschette: 4: FPM
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 0: Antrieb 0, Kolbendurchmesser 50 mm
Wellenform und -größe: D08: Vierkant, diagonal, SW 8 mm
Die weichdichtende, zentrische Absperrklappe GEMÜ 415 aus Edelstahl oder Messing wird pneumatisch über einen platzsparenden Kolbenantrieb betrieben. Es stehen die Steuerfunktionen „Federkraft geschlossen“, „Federkraft geöffnet“ und „beidseitig angesteuert“ zur Verfügung. Alternativ kann ein preiswerter Rack’n’Pinion Antrieb aufgebaut werden. Durch die abgerundeten und polierten Scheibenkanten ist die Absperrklappe optimiert für häufige Schaltwechsel. Die Oberfläche der Absperrklappe kann weiter veredelt werden.
Typ: 415: Absperrklappe, pneumatisch betätigt
DN: 25: DN 25
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 17: Stutzen EN 10357 Serie A / DIN 11866 Reihe A ehemals DIN 11850 Reihe 2
Gehäusewerkstoff: 37: 1.4408, Feinguss
Manschette: 4: FPM
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 0: Antrieb 0, Kolbendurchmesser 50 mm
Wellenform und -größe: D08: Vierkant, diagonal, SW 8 mm
Artikelnummer: 88621978 415 25D1737 41 0
La vanne papillon à axe centré et à étanchéité compressible GEMÜ 415 en inox ou en laiton dispose d'un actionneur pneumatique à piston peu encombrant. Elle est proposée avec les fonctions de commande « Normalement fermée », « Normalement ouverte » et « Double effet ». En alternative, il est possible de monter un actionneur Rack’n’Pinion plus économique. Les bords arrondis et polis du papillon rendent la vanne papillon optimale pour des cycles fréquents. La surface de la vanne papillon peut être soumise à un traitement de finition.
Type: 415: Vanne papillon, commande pneumatique
DN: 25: Diamètre nominal 25
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 17: Embout EN 10357 série A (auparavant DIN 11850 série 2)
Matériau du corps: 37: 1.4408, inox de fonderie
Etanchéité du siège: 4: FPM
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 0: Actionneur diamètre 50 mm
Forme et taille de l'axe: D08: Carré, diagonal, SW 8 mm
La vanne papillon à axe centré et à étanchéité compressible GEMÜ 415 en inox ou en laiton dispose d'un actionneur pneumatique à piston peu encombrant. Elle est proposée avec les fonctions de commande « Normalement fermée », « Normalement ouverte » et « Double effet ». En alternative, il est possible de monter un actionneur Rack’n’Pinion plus économique. Les bords arrondis et polis du papillon rendent la vanne papillon optimale pour des cycles fréquents. La surface de la vanne papillon peut être soumise à un traitement de finition.
Type: 415: Vanne papillon, commande pneumatique
DN: 25: Diamètre nominal 25
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 17: Embout EN 10357 série A (auparavant DIN 11850 série 2)
Matériau du corps: 37: 1.4408, inox de fonderie
Etanchéité du siège: 4: FPM
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 0: Actionneur diamètre 50 mm
Forme et taille de l'axe: D08: Carré, diagonal, SW 8 mm
Numéro d'article: 88621978 415 25D1737 41 0
The tender texts have been copied to the clipboard