654 8D60425400TH 1830

Diaphragm valve, manual

Item number: 88792057
Description
Type 654 Diaphragm valve, manually operated, stainless steel handwheel electropolished, optical position indicator
DN 8 DN 8
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Valve body material 42 1.4435 (BN2), forged body Δ Fe < 0.5 %
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version 0TH With seal adjuster and stroke limiter
Execution type 1830 Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag and surface 1508
Surface 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal / external
Diaphragm size 8 Diaphragm size 8

The GEMÜ 654 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve has a handwheel made from stainless steel. An integral optical position indicator is standard.

  • Handwheel design allows minimal heat sink
  • CIP/SIP capable
  • Autoclave capability
  • Extensive range of accessories available
  • Opening stroke and closing stroke limiter
  • Handwheel locking available upon request (electric or mechanical)
  • Configurable with proximity switches for position feedback