687 65D88405M1J/N 1537

Diaphragm valve, pneumatic

Item number: 88735611
Description
Type 687 Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN 65 DN 65
Body configuration D 2/2-way body
Connection type 88 Clamps ASME BPE Face to face EN 558, series 7
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 5M PTFE/EPDM two-piece
Control function 1 Normally closed (NC)
Actuator version J/N Operator size J/N
Execution type 1537 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Surface 1537 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size 50 Diaphragm size 50

The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • Wide range of adaptation options for add-on components and accessories