695 50D 890131JDN

Diaphragm valve, pneumatic

Item number: 88915463
Description
Type 695 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 90 EN-GJS-400-18-LT (GGG 40.3)
Diaphragm material 13 EPDM
Control function 1 Normally closed (NC)
Actuator version JDN Operator size JDN
Diaphragm size 50 Diaphragm size 50

The GEMÜ 695 2/2-way diaphragm valve has a low-maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • CIP capable