GEMÜ Code 5T

PTFE/FKM diaphragm

  • Description
  • Features
  • Technical specifications

The GEMÜ PTFE/FKM diaphragm code 5T has a two-piece design and consists of a PTFE face and FKM backing. The diaphragm is available in diaphragm sizes 10 to 100 and has a threaded pin sintered in place with an integrated screw-in stop. The diaphragm has been developed for use in industrial applications, for example in the chemical industry and environmental engineering or the processing industry.

  • Fabric reinforced FKM backing (diaphragm size 10 to diaphragm size 100)
  • Resistant to aggressive chemicals such as hydrocarbons (aromatic, non-aromatic and chlorinated), mineral acids and chlorine bleach
  • Ozone and weather resistant
  • Very high chemical resistance due to PTFE face
  • Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
  • Improved service life
  • Improved vacuum compatibility
  • Media temperature :-10 to 100 °C
  • Diaphragm material:PTFE/FKM
  • Diaphragm sizes:10 | 25 | 40 | 50 | 80 | 100