1219000Z0300DW05M0M125A

Cable socket, 90° angle

Item number: 88279160
Description
Type 1219 Cable socket - cable plug M12
Fieldbus 000 Without
Accessory Z Accessory
Threaded ring material 03 PA, polyamide
Connector type 00DW Cable socket, 90° angle
Connection type 05M0 Fitted with 5 m cable, 0.34 mm² PUR cable, black
Plug version M125 M12 plug, 5-pin
Coding A Coding pin

The GEMÜ 1219 is a connector (cable socket / cable plug) M12, 5-pin. Straight and/or 90° angled plug type. Defined cable length or with threaded connection without cable. Various materials available for the threaded ring.