4232000Z2005020M00000

Travel sensor for linear act.

Item number: 88364612
Description
Type 4232 Travel sensor for linear actuators
Fieldbus 000 Without
Accessory Z Accessory
Body material 20 PVDF, polyvinylidenefluoride
Travel length 050 Potentiometer, 50 mm length
Cable length 20M0 20 m cable, 3-pin
Cable connection 0000 Open wires with multicore cable ends

The GEMÜ 4232 travel sensor is intended for the attachment to valves with linear actuators and is used to determine the valve position. It is used as a travel sensor for the GEMÜ 1434 µPos, GEMÜ 1435 ePos and GEMÜ 1436 cPos intelligent positioners, which can be connected using either the open cable ends or an M12 cable connector (depending on the design and/or selection of the controller).

  • Optional equipment protection by intrinsic safety (Ex i) for use in zones 1, 2, 21, 22
  • Optional equipment protection increased safety (Ex e) in combination with non-incendive protection (Ex n) and (dust) protection by enclosure (Ex t) for use in Zones 2, 22
  • Easy fitting to GEMÜ linear actuators
  • Compact, solid housing
  • Durable
  • Can be retrofitted to GEMÜ valves or third-party actuators
  • Technically advanced and proven construction