MSCGAF07 D17KF10 D24 80

Item number: 88423263
Description
Type MSC Mounting kit closed
Material G Electrogalvanized
Antrieb A Operator mounting
Actuator connection F07 F07, flange type DIN EN ISO 5211
Shaft connection and size D17 Diagonal square, WAF = 17 mm, Diagonal square, WAF = 24 mm
Body K Body mounting
Body connection F10 F10, flange type DIN EN ISO 5211
Length 80 80 mm
GEMÜ MSC is an open mounting kit for ADA, ASR, DR, SC pneumatic actuators. The mounting kits include different parts depending on the butterfly valve actuator configuration. Fastening screws are not included.