SC0060U 6F05/07 S14F

Actuator, pneumatic, SA

Item number: 88770073
Description
Type SC Premium actuator, pneumatic, single acting, clockwise rotation
Actuator version 0060U 00060 (DR/DL/D3/D4/SC/SO/S3/S4)
Spring set 6 Springs on each side (SC/SO/S3/S4)
Actuator flange F05 F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Coupling and wrench size S14 Star, WAF = 14 mm
Material F Version EC (DR/DL/D3/D4/SC/SO/S3/S4), for aggressive environment, chemistry, body aluminum + EPOXY coating, end caps aluminum, powder-coated, shaft stainless steel, screws A4
Control pressure range 5,5-8,0 5,5-8,0 bar
GEMUE type SU06 SC0060U
GEMUE actuator spring set K 6, Springs on each side (SC/SO/S3/S4)
GEMUE connection P F05/F07 S14
GEMUE actuator execution 3 Version EC (DR/DL/D3/D4/SC/SO/S3/S4)

GEMÜ SC is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • Interface in accordance with EN ISO 5211
  • Diverse accessories