B47 102 137 51SU03KO0 X

Ball valve, pneum. 3/2-way

Item number: 88830411
Description
Type B47 Ball valve, metal, pneumatically operated, multi-port, threaded connection, aluminium double piston actuator, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN 10 DN 10
Body/ball configuration 2 Multi-port version, T-ball, end position "open", connection 1 and 3 open, T-ball, end position "closed", ports 1 and 2 open (Ball position see data sheet)
Connection type 1 Threaded socket DIN ISO 228
Ball valve material 37 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE
Control function 1 Normally closed (NC)
Actuator version SU03KO Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0030U 6F04 S11
Operator particulars 0 Anodized aluminium
Special execution X ATEX certification

The GEMÜ B47 3/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device