B52 32D1137 5U5AE2J4C20

Ball valve, motor. 2/2-way

Item number: 88713525
Description
Type B52 Ball valve, metal, electrically operated, three-piece body, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN 32 DN 32
Body/ball configuration D 2/2-way body
Connection type 11 Flanges EN 1092 PN 40, form B, face to face EN 558, series 1, ISO 5752, basic series 1
Ball valve material 37 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE
Voltage/Frequency U5 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module AE2 OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NO)
Actuator version J4C20 Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67

The GEMÜ B52 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made of PTFE.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device